IESNA:LM-63-2002
[TEST]P1559233
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-15)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-30-B2750-W2D-3000K
[LUMINAIRE]1X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3000K CCT WITH FROSTED SMOOTH LENS
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3075
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 30.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1047 1047 1043 1038 1031 1021 1008.9 993.9 976.9 957.8
937.8 914.7 889.7 864.7 834.6 806.5 776.5 743.4 707.4 675.3
636.2 600.1 562.1 521 480.9 439.8 397.8 355.7 311.6 271.5
227.4 185.4 146.3 104.2 66.1 29.1 0
1047 1047 1044 1038 1031 1021 1007.9 993.9 976.9 958.8
937.8 914.7 889.7 864.7 836.6 807.5 775.5 742.4 708.4 673.3
638.2 599.1 562.1 522 479.9 437.8 396.8 354.7 310.6 269.5
226.4 185.4 143.3 103.2 63.1 29.1 0
1047 1044 1041 1037 1029 1018.9 1006.9 992.9 975.9 957.8
936.8 913.7 889.7 862.6 833.6 805.5 773.5 741.4 706.4 670.3
634.2 598.1 558.1 517 475.9 434.8 390.7 349.7 306.6 265.5
221.4 181.3 141.3 101.2 62.1 26 0
1047 1048 1045 1040 1033 1023 1010.9 995.9 978.9 959.8
938.8 915.8 889.7 862.6 834.6 804.5 773.5 739.4 705.3 668.3
632.2 594.1 555.1 513 472.9 429.8 386.7 345.7 302.6 259.5
217.4 177.3 135.3 98.2 60.1 26 0
1047 1049 1046 1041 1034 1024 1010.9 996.9 978.9 960.8
939.8 916.8 889.7 862.6 833.6 804.5 771.5 738.4 703.3 668.3
630.2 591.1 552.1 512 470.9 427.8 386.7 341.7 300.6 258.5
216.4 175.3 134.3 95.2 59.1 24 0
